1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Big one BG type wedge type (BG-860)

ANCHORS

Big one BG type wedge type (BG-860)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BG-860
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter (Outder Diameter) Full Length
(mm)
Thread Length
(mm)
Maximum Operating Thickness
(mm)
Head engraving

฿ 34.00

ANCHORS 50 Piece(s) 12 Day(s) M860255B

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Bright Chromate processing
Sales Unit Box/package

Please check the type/dimensions/specifications of the part BG-860 in the Big one BG type wedge type series.

Products with similar specification

Part Number
BG-1010
BG-1070
BG-1290
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Diameter (Outder Diameter) Full Length
(mm)
Thread Length
(mm)
Maximum Operating Thickness
(mm)
Head engraving

฿ 45.00

30 Piece(s) 10 Day(s) M1010056.532F

฿ 44.00

30 Piece(s) 10 Day(s) M107026.54C

฿ 60.00

25 Piece(s) 12 Day(s) M10903912E