1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unicon UC/UCS type internal cone cast-in type (PT-30)

ANCHORS

Unicon UC/UCS type internal cone cast-in type (PT-30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Unica
[Nominal Thread Size]
M8,W1/2,W1/4,W3/8,W5/16
[Material]
Stainless steel, steel

A new mainstream female threaded anchor bolt that boasts a wide contact area and high pull-out strength.
[Features]
·The outer shape of the collar is thin compared to the female thread diameter.
·The pilot hole diameter is small and workability is improved, and upward construction can be easily performed.
·By adopting an internal cone, the loss of the cone during work and "missing" after construction are eliminated.
[Applications]
·Can be used for plumbing work, electric facility work, and air conditioning duct work

 
Part Number
PT-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Thread Type Thread Diameter (inch) Overall Length Screw Length Unit of Purchase Main Body Material Material Surface Treatment Thread Diameter (Outder Diameter) Full Length
(mm)
Thread Length
(mm)
Sales Unit O.D.
(mm)
Applicable anchor (part number) Specifications

฿ 334.00

ANCHORS 1 Piece(s) 12 Day(s) Knock-in bar--160-Bulk (Can Be Purchased From 1 pc.)----160-Low Quantity (can be purchased from one)-UC-3040/1040Knock-in bar for unicon anchor (for manual knocking)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PT-30 in the Unicon UC/UCS type internal cone cast-in type series.

Products with similar specification

Part Number
PT-30S
PT-40
SD-30
SD-30S
SD-30SX1000
SD-30SX500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Thread Type Thread Diameter (inch) Overall Length Screw Length Unit of Purchase Main Body Material Material Surface Treatment Thread Diameter (Outder Diameter) Full Length
(mm)
Thread Length
(mm)
Sales Unit O.D.
(mm)
Applicable anchor (part number) Specifications

฿ 334.00

1 Piece(s) 12 Day(s) Knock-in bar---------160-Low Quantity (can be purchased from one)-UC-3030B/1030BKnock-in bar for unicon anchor (for manual knocking)

฿ 390.00

1 Piece(s) 12 Day(s) Knock-in bar---------160-Low Quantity (can be purchased from one)-UC-4050Knock-in bar for unicon anchor (for manual knocking)

฿ 444.12

1 Piece(s) 12 Day(s) Knock-in bar---------160-Low Quantity (can be purchased from one)-UC-3040/1040Knock-in bar for unicon anchor (SDS for mechanical knocking)

฿ 390.00

1 Piece(s) 12 Day(s) Knock-in bar--160-Bulk (Can Be Purchased From 1 pc.)----160-Low Quantity (can be purchased from one)-UC-3030B/1030BKnock-in bar for unicon anchor (SDS for mechanical knocking)

฿ 3,012.00

1 Piece(s) 12 Day(s) Knock-in bar---------1000-Low Quantity (can be purchased from one)-UC-3030B/1030BKnock-in bar for unicon anchor (SDS for mechanical knocking)

฿ 1,225.00

1 Piece(s) 12 Day(s) Knock-in bar---------500-Low Quantity (can be purchased from one)-UC-3030B/1030BKnock-in bar for unicon anchor (SDS for mechanical knocking)