1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Slide Rail Bearing Type (AP1140C)

TELESCOPIC SLIDE RAILS

Slide Rail Bearing Type (AP1140C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Full extension type telescopic slide rail that moves smoothly.
[Features]
· Full extension type with drawer that comes out completely.
· As the entire drawer comes out, it is easy to get to the things in the back.
· The drawer does not come off with momentum even when heavy items are stored thanks to the attachable/detachable switch.
· Bearing type structure makes the movement smooth.
· Main body: Steel / zinc plating.
[Applications]
· Ideal for adding storage shelves, installing new ones, or replacing existing ones.

Part Number
AP1140C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke Ls
(mm)
Rail Length L
(mm)
Stroke Ls [Classification]
(mm)

฿ 413.77

TELESCOPIC SLIDE RAILS 1 Piece(s) 31 Day(s) 250250~250

Loading...

  1. 1

Basic Information

Type With Ball Bearing Load Capacity(N) 343 Rail Material Steel
Number of Rail Steps 3 Height H(mm) 12.5 Width W(mm) 45.7
Rail Surface Treatment Zinc Plating Load Rating (when using 2) [Classification](N) ~400 Load Capacity(kg) 35
Travel One-way Travel Specifications Removal - Refitting Allowed Note When placed flat (directly on the floor), the load capacity is 1/4.