1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Hinge

DAMPER HINGES/ SPRING HINGES

Counter Hinge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,292.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Gravity-type hinge that closes by the weight of the door.
[Features]
· Because this is a gravity type hinge that closes by the weight of the door, the closing speed is softer and safer than doors with a built-in spring.
· The embedded-type resin cover mounting and the metal part does not stand out easily.
· Metal parts are made of stainless steel.
· Comes with a resin cap.
[Applications]
· Used with small doors such as counter parts as well as lightweight doors of weight 10 kg or less such as double doors that open to the inside and the outside.

 
Part Number
81771992
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,292.00

DAMPER HINGES/ SPRING HINGES 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Length L(mm) 45 Width W(mm) 30 Body Material SUS304
Main Body Type Damper, Torque, Spring Hinge Operating Environment Corrosion Resistance Mounting Method Screw
Additional Function No / Spring Built-in Mounting Screw Hole Type Counterbored Main Body Surface Treatment Barrel Finish
Plate Thickness(mm) 2.5 Length (Detail) 40/45 Width (Details) 25/30

Please check the type/dimensions/specifications of the part 81771992 in the Counter Hinge series.