1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Vibration Rubber, Anti-Vibration Pad

VIBRATION ISOLATOR

Anti-Vibration Rubber, Anti-Vibration Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,795.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Simply place under the machine to allow for easy mounting and movement.
· The addition of slits produce an excellent anti-vibration effect.
· The use of HDR materials (high damping rubber) as the standard material allows for the resonance transmission to be reduced over a wide frequency range.
· Can be used as required by cutting along the slits using a knife or similar other tool.

 
Part Number
RE7001K3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,795.25

VIBRATION ISOLATOR 4 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Antivibration Pads Material HDR Material Standard dimensions vertical x horizontal x thickness(mm) 300X300X8
Nominal Rubber Hardness Hs (JIS A) 50

Please check the type/dimensions/specifications of the part RE7001K3 in the Anti-Vibration Rubber, Anti-Vibration Pad series.