1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vibration-Proof Rubber T Model Mount (Pendant Mount)

Vibration-Proof Rubber T Model Mount (Pendant Mount)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Vibration absorption against high load, large oscillation inputs.

Part Number
RE5000A5
RE5005A2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Load Capacity
(N)
Height
(mm)
Spring Constant
(N/mm)
Hardness
(Shore A)
O.D.
(mm)
I.D.
(mm)

฿ 400.26

VIBRATION ISOLATOR 4 Piece(s) 62 Day(s) 320930060259

฿ 471.10

VIBRATION ISOLATOR 4 Piece(s) 62 Day(s) 38012270453511

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing / Suspended support Operating Characteristics Standard / Durability / Cold Resistance
Connection Type Round hole Connecting Screw M No Thread Antivibration Rubber Type Hanging
Vibration Absorber Material Natural Rubber Operating Temperature Range(°C) -55::80 Color Black