1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blum Slide Hinge, Single Touch, 35 mm (Press Cap)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Blum Slide Hinge, Single Touch, 35 mm (Press Cap)
  • Blum Slide Hinge, Single Touch, 35 mm (Press Cap)
  • Blum Slide Hinge, Single Touch, 35 mm (Press Cap)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
AP1051C
AP1052C
AP1053C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCover Part

฿ 269.53

CONCEALED HINGES 1 Piece(s) Quote All covered

฿ 285.30

CONCEALED HINGES 1 Piece(s) Quote Half Covering

฿ 287.43

CONCEALED HINGES 1 Piece(s) Quote Inset

Loading...

  1. 1

Basic Information

Length L(mm) 76.5 Width W(mm) 53 Body Material Steel
Main Body Type Back hinge / hidden hinge Operating Environment Standard Mounting Method One-Touch
Additional Function With catch Mounting Screw Hole Type Round hole Main Body Surface Treatment Nickel Plating
Opening Degree(℃) 100