1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, Bright Chromate Flat Side Corner Metal Bracket (45429549)

BUILDING HARDWARE

Building Hardware, Bright Chromate Flat Side Corner Metal Bracket (45429549)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bright chromate flat and horizontal corner protector for building equipment accessory fittings. Type: wood joint bracket, strip, flat metal, plate. Hole diameter (mm): 3.5 A, (length) (mm): 48 B, (width) (mm) 13.5 C, (thickness) (mm) 1. Material: steel, steel beam, steel plate SPCC; finish: bright chromate

 
Part Number
45429549
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter
(mm)
A (Length)
(mm)
B (Width)
(mm)
C (Thickness)
(mm)

฿ 167.62

BUILDING HARDWARE 1 Piece(s) 31 Day(s) 4.0150302.6

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Material Iron-shaped steel, Steel Plate SPCC
Finish Bright chromate