1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, Stainless Steel Straight Fitting (Long Hole, t = 2.0) (36205823)

BUILDING HARDWARE

Building Hardware, Stainless Steel Straight Fitting (Long Hole, t = 2.0) (36205823)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel reinforcing plate. The long hole increases the number of possible applications.
Hole pitch: 25 mm

 
Part Number
36205823
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA (Length)
(mm)

฿ 140.96

BUILDING HARDWARE 1 Piece(s) 31 Day(s) 95

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Width(mm) 16
Bis Diameter Used(mm) 5.5×10 Slotted Hole Material Stainless SUS-304 Finish Hair Line