1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Slide Bar Latch, Tightenable Swing Latch

SLIDE BOLT&SLIDE BAR LATCHES

Slide Bar Latch, Tightenable Swing Latch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 190.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Slide Locks (Large Cabinet Locks).
This equipment is suitable for locking doors, windows, furniture, and tooling cabinet. It can use without latch assembly,
however, this equipment comes up with the hasp latch, which is like a stopper, for holding the lever after rotating to the other side.
This equipment always install on a door frame. Moreover, the hasp latch comes up with a screw for tightening the lever slot to prevent the door was unlock by vibration
[Features]
• It has a screw for tightening the lever slot to prevent the door wasunlockedk by vibration
• Easy and convenient for installation (Use screw only 4 pcs)
• Latch arm length ha : 54 mm.
• Material: Iron
[Applications]
Suitable for locking doors in home residences and tooling cabinet

 
Part Number
16208509
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 190.65

SLIDE BOLT&SLIDE BAR LATCHES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Length D(mm) 54 Material Iron Finish Baked Paint Finish