1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stop Lock, No.500

LOCKS

Stop Lock, No.500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 704.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A character combination lock that is easy to use and offers ultra-security.

[Features]
· Dialing stops at number "0"
· Easy to unlock even in the dark, such as at night, when the numbers on the dial cannot be seen
· Unlocking numbers are fixed to 4 digits, which are not resettable
· Custom numbers can be manufactured

[Specifications]
· Size (mm): 25 / 30
· Color: Blue, red, green

[Materials]
· Body: Zinc diecast
· Shackle: Iron/nickel plated

[Applications]
· Can be used for management of various facilities such as posts, lockers, bags, tool boxes and storage cases, etc.

 
Part Number
09313051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 704.00

LOCKS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Types Character (Numbers) Combined Tablet Material (runner) SPCC Material (Main Body) SPCC
Size A (Runner thickness)(mm) 4 Size B (Runner length)(mm) 14.5 Size C (Runner internal diameter)(mm) 11.8
Size H (Runner internal diameter)(mm) NA Size F (Main body- thickness)(mm) NA Size E (Main Body-Height)(mm) 31.1
Size D (Main Body-Width)(mm) 25.9

Please check the type/dimensions/specifications of the part 09313051 in the Stop Lock, No.500 series.