1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BIG Change Lock, No.310

LOCKS

BIG Change Lock, No.310
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 617.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SHIMIZU BIG Change Lock allows you to reset the number as many times as you want.

[Specifications]
· Silver color
· Type: Character (Numbers) Combined Tablet
· Runner Material: Iron
· Main Body Material: Zinc Die-Casting

 
Part Number
09334047
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 617.00

LOCKS 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Types Character (Numbers) Combined Tablet Material (runner) Iron Material (Main Body) Zinc Diecast
Size A (Runner thickness)(mm) 6.3 Size B (Runner length)(mm) 28.3 Size C (Runner internal diameter)(mm) 18.8
Size H (Runner internal diameter)(mm) NA Size F (Main body- thickness)(mm) NA Size E (Main Body-Height)(mm) 48
Size D (Main Body-Width)(mm) 36.5

Please check the type/dimensions/specifications of the part 09334047 in the BIG Change Lock, No.310 series.