1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die-Cast, No. 100 Cylindrical Rod Handle HZ-100B

Die-Cast, No. 100 Cylindrical Rod Handle HZ-100B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SHIROKUMA, push/pull handles and knobs, die-cast No. 100 cylindrical rod handles HZ-100B.

 
Part Number
HZ-100B-82
HZ-100B-92
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize L
(mm)
Size H
(mm)
Size P
(mm)
Grip thickness D
(φ)

฿ 98.61

WBR INTERIOR MATERIAL 1 Piece(s) 8 Day(s) 8222756

฿ 106.50

WBR INTERIOR MATERIAL 1 Piece(s) 8 Day(s) 9223857

Loading...

  1. 1

Basic Information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Zinc Alloy Finish White
Mounting Method Female Thread