1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gypsum board for anchor Gokubi【100 Pieces Per Package】

AKQ1 FASTENING

Gypsum board for anchor Gokubi
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,935.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Brand]Asahi Chemical Industry

Pilot hole not required.
Compatible with reinforced gypsum board.
Outstanding finish made possible by a special spiral shape!
[Features]
·Compatible with 3 mm to 5 mm screws
·Compatible with GL construction method
·Easy installation with a single screwdriver (No. 2 bit)
·Rechargeable screwdriver available
·Installation of various equipment such as interior construction of condominiums and detached houses
·Curtain rails, clocks, picture frames, hooks, etc.

 
Part Number
GB-100B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,935.48

AKQ1 FASTENING 1 Pack(s)

100 Pieces Per Package

7 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt Full Length(mm) 25

Please check the type/dimensions/specifications of the part GB-100B in the Gypsum board for anchor Gokubi series.