1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Eye Bolt (M12/M16/M20/M24)【1-4 Pieces Per Package】

Eye Bolt (M12/M16/M20/M24)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 876.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Eye bolts for lifting heavy objects.
[Features]
·Rust-resistant stainless steel.
[Applications]
·Ideal for hanging hooks, ropes, etc. in the holes, or for attaching chains to sidewalk fences.

Part Number
242-251
242-252
242-253
242-254SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Size A
(mm)
Size D
(mm)
Size E
(mm)
Size B
(mm)
Size C
(mm)
Size h
(mm)
Size H
(mm)
Size T
(mm)
Vertical Load
(kgf)

฿ 1,447.00

LIFTING EYEBOLTS 1 Piece(s) Same day 121750255301026519220

฿ 876.00

LIFTING EYEBOLTS 1 Piece(s) Same day 1622603053512.5306011450

฿ 2,192.00

LIFTING EYEBOLTS 1 Piece(s) 6 Day(s) 2024723564016357113630

฿ 8,430.00

฿ 5,053.79

LIFTING EYEBOLTS 1 Pack(s)

4 Pieces Per Package

Same day 2430904585020459018950

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)
Tip Shape Cone Point Application Standard Screw Type Complete thread