(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Has a special tip that prevents wood splintering.
· The special tip shape and furring strip edge drastically reduce wood splintering.
· Non-chrome DISGO treatment.
· Uses a square bit for reduced bit slippage.
Part Number |
---|
HXSQNSTFP-STTD-D6-240 |
HXSQNSTFP-STTD-D6-270 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 5,169.21 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 3 Pieces Per Package | 19 Day(s) | 240 | ||
฿ 5,856.39 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 270 |
Loading...
Type | Course Thread | Thread Nominal (M) | 6 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Painting / Coating | Surface Treatment (Details) | DISGOTreatment | Mounting Hole Shape | Square Hole |
Sales Unit | Box/package |
How can we improve?
How can we improve?