1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ruspert Tight Frame Screw【100 Pieces Per Package】 (Part Number)

SCREWS FOR BUILDING MATERIALS

Ruspert Tight Frame Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,473.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be inserted without the need for a pilot hole and used in low-torque operations.
· Prevents wood splintering in foundations and cuts into knots well.
· Uses square hole recessing for superb bit fitting.

 
Part Number
CSSQTRSTF-STTRS-D7-55
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,473.07

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 7 Length 55
Material Steel Surface Treatment Painting / Coating Surface Treatment (Details) R Silver (Ruspert Silver)
Mounting Hole Shape Square Hole Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSSQTRSTF-STTRS-D7-55 in the Ruspert Tight Frame Screw series.