1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel (SUS305J1) tile use coarse thread.【700-900 Pieces Per Package】 (CSPFTRTKCS-SUS-D4-40)

SCREWS FOR BUILDING MATERIALS

Stainless steel (SUS305J1) tile use coarse thread. (CSPFTRTKCS-SUS-D4-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Prevents tile splitting and has a large head radius of 11 mm that keeps them firmly in place.

 
Part Number
CSPFTRTKCS-SUS-D4-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 3,743.40

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

900 Pieces Per Package

11 Day(s) 40

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 4 Material SUS305J1
Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPFTRTKCS-SUS-D4-40 in the Stainless steel (SUS305J1) tile use coarse thread. series.

Products with similar specification

Part Number
CSPFTRTKCS-SUS-D4-50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 3,367.89

1 Pack(s)

700 Pieces Per Package

11 Day(s) 50