(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is an ultra-thin screw with a thickness of approx. 0.9 mm. [Applications]It can be used for direct fixing of vertical flat roofing materials.
Part Number |
---|
CSPFLTTM-410-D5-18 |
CSPFLTTM-410-D5-25 |
CSPFLTTM-410-D5-30 |
CSPFLTTM-410-D5-45 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 4,572.67 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 700 Pieces Per Package | 11 Day(s) | 18 | ||
฿ 4,378.56 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 25 | ||
฿ 3,939.03 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 30 | ||
฿ 2,123.99 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 45 |
Loading...
Type | Related Components | Thread Nominal (M) | 5 | Material | SUS410 |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?