1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4 mm Diameter Hit Screw, Passivation / 6 mm Diameter Hit Screw, Passivation, Value Pack

4 mm Diameter Hit Screw, Passivation / 6 mm Diameter Hit Screw, Passivation, Value Pack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,127.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a hit screw dedicated for AAC that can be installed with a rechargeable screwdriver without the need for pilot hole.

 
Part Number
CSPCSHB-410-D4-35
CSPCSHB-410-D4-50
CSPCSHB-SXM7-D6-35
CSPCSHB-SXM7-D6-40
CSPCSHB-SXM7-D6-50
CSPCSHB-SXM7-D6-65
CSPCSHB-SXM7-D6-80
CSPPNHB-410-D4-35
CSPPNHB-410-D4-50
CSPPNHB-SXM7-D6-35
CSPPNHB-SXM7-D6-40
CSPPNHB-SXM7-D6-50
CSPPNHB-SXM7-D6-65
CSPPNHB-SXM7-D6-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Nominal (M) Length Material Detailed Shape

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 435[Stainless] SUS410Flat Head

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 450[Stainless] SUS410Flat Head

฿ 1,176.83

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 635[Stainless] SUSXM-7Flat Head

฿ 1,181.42

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 640[Stainless] SUSXM-7Flat Head

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 650[Stainless] SUSXM-7Flat Head

฿ 1,176.83

WKI1 FASTENING 1 Piece(s) 5 Day(s) 665[Stainless] SUSXM-7Flat Head

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 680[Stainless] SUSXM-7Flat Head

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 435[Stainless] SUS410Pan

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 450[Stainless] SUS410Pan

฿ 1,127.37

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 635[Stainless] SUSXM-7Pan

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 640[Stainless] SUSXM-7Pan

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 650[Stainless] SUSXM-7Pan

฿ 1,181.42

WKI1 FASTENING 1 Piece(s) 5 Day(s) 665[Stainless] SUSXM-7Pan

฿ 1,127.37

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 680[Stainless] SUSXM-7Pan

Loading...

  1. 1

Basic Information

Type Related Components Sales Unit Box/package