(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Related parts
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 3.3, 3.8, 4.2
[Length] 25, 30, 35, 40, 45, 50
Part Number |
---|
CSPCSSRBT-STC-D3.3-40 |
CSPCSSRBT-STC-D3.8-55 |
CSPCSSRBT-STC-D3.8-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|---|
฿ 1,498.99 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,250 Pieces Per Package | 5 Day(s) | 3.3 | 40 | ||
฿ 1,347.57 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 3.8 | 55 | ||
฿ 1,326.73 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 620 Pieces Per Package | 5 Day(s) | 3.8 | 65 |
Loading...
Type | Related Components | Material | Steel | Surface Treatment | Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Chromate Plating | Sales Unit | Box/package |
How can we improve?
How can we improve?