1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Head Stainless Steel SUS410 Coarse Thread Screw in a Small Box【100-1,050 Pieces Per Package】

Flexible Head Stainless Steel SUS410 Coarse Thread Screw in a Small Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,633.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Related parts
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 3.8, 4.2, 4.5, 5.3
[Length] 25, 28, 32, 38, 41, 45, 51, 57, 65, 75, 90, 120 screw
[type] Full-thread screw, partial thread screw

 
Part Number
OTTRPCF-410-M3.8-25
OTTRPCF-410-M3.8-28
OTTRPCF-410-M3.8-32
OTTRPCF-410-M3.8-38
OTTRPCF-410-M3.8-41
OTTRPCF-410-M3.8-45
OTTRPCF-410-M3.8-51
OTTRPCF-410-M3.8-57
OTTRPCF-410-M4.2-65
OTTRPCF-410-M4.2-75
OTTRPCF-410-M4.5-90
OTTRPCF-410-M5.3-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Screw Type

฿ 2,927.85

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,050 Pieces Per Package

11 Day(s) 3.825Full-Thread

฿ 2,917.18

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 3.828Full-Thread

฿ 2,895.33

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

950 Pieces Per Package

11 Day(s) 3.832Half Thread

฿ 2,853.66

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

850 Pieces Per Package

11 Day(s) 3.838Half Thread

฿ 2,819.62

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

700 Pieces Per Package

11 Day(s) 3.841Half Thread

฿ 2,802.85

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

650 Pieces Per Package

11 Day(s) 3.845Half Thread

฿ 2,783.54

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

550 Pieces Per Package

11 Day(s) 3.851Half Thread

฿ 2,762.71

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

11 Day(s) 3.857Half Thread

฿ 2,711.90

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

350 Pieces Per Package

11 Day(s) 4.265Half Thread

฿ 2,695.64

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

300 Pieces Per Package

11 Day(s) 4.275Half Thread

฿ 2,665.15

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

200 Pieces Per Package

11 Day(s) 4.590Half Thread

฿ 2,633.64

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

11 Day(s) 5.3120Half Thread

Loading...

  1. 1

Basic Information

Type Related Components Material SUS410 Sales Unit Box/package