(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Feature]
· Coarse fabrication screw.
· Coarse thread screw with rough pitch. Because the threading is high, it provides a stronger hold than nails.
· This excellent hold prevents head part float due to shock in areas already screwed in place, board float due to expansion and contraction of paired wood, and creaky flooring resulting from float in floorboards.
· Also, the lineup includes a selection of both fully-threaded screws and partially threaded screws for a variety of applications.
Part Number |
---|
OTTRPCSWHB-STU-M3.8-51 |
OTTRPCSWHB-STU-M4.2-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|---|
฿ 809.96 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 3.8 | 51 | ||
฿ 765.25 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 4.2 | 65 |
Loading...
Type | Related Components | Material | Steel | Surface Treatment | Bright Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Bright Chromate Plating | Sales Unit | Box/package |
How can we improve?
How can we improve?