1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polycarbonate Hook in a Box

Polycarbonate Hook in a Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,010.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Related parts
[Material] Steel
[Mount hole shape] None
[Sales unit] Boxes/pack
[Surface treatment] None silver, copper, tin plating
[Surface treatment] (detail) none German brown plating
[Size (mm)] 19, 21, 23
[Color] Clear, bronze

 
Part Number
PFDPC-STC-19
PFDPC-STC-21
PFDPC-STC-23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 1,010.68

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 19

฿ 1,010.68

WKI1 FASTENING 1 Piece(s) 5 Day(s) 21

฿ 1,010.68

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 23

Loading...

  1. 1

Basic Information

Type Related Components Material Steel Sales Unit Box/package
Color Clear