1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel cap squeezed washer set washer outside diameter 20 mm【100 Pieces Per Package】

SCREWS FOR BUILDING MATERIALS

Stainless steel cap squeezed washer set washer outside diameter 20 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,737.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Screw nominal designation (M)] 6
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Hexagon head
[Sales unit] Boxes/pack
[Type] Coarse thread
[Screw nominal designation (M)] 6
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Hexagon head
[Sales unit] Boxes/pack

 
Part Number
HXNSSYSC-ST3W-D6-60-W20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,737.81

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 6 Length 60
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Trivalent White
Mounting Hole Shape Hex head Sales Unit Box/package

Please check the type/dimensions/specifications of the part HXNSSYSC-ST3W-D6-60-W20 in the Stainless steel cap squeezed washer set washer outside diameter 20 mm series.