1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trivalent Bright Chromate Rivet Danba Screw【1,000 Pieces Per Package】

Trivalent Bright Chromate Rivet Danba Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,192.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Screw nominal designation (M)] 4
[Length] 13
[Material] Steel
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Surface treatment] chromate plating, painting, coating
[Surface treatment] (detail) trivalent white head coating (ivory) head coating (black) head coating (vibrant green)

 
Part Number
CSPNSBTF-ST3W-D4-13
CSPNSBTF-STTH-D4-13
CSPNSBTF-STTHBT-D4-13
CSPNSBTF-STTHI-D4-13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSurface Treatment Surface Treatment (Details)

฿ 3,192.59

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) Chromate PlatingTrivalent White

฿ 5,521.85

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) [Paint / Coating] Painting / CoatingHead Paint (Lvory)

฿ 5,521.85

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) [Paint / Coating] Painting / CoatingHead Paint (Black)

฿ 5,521.85

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) [Paint / Coating] Painting / CoatingHead Paint (New Tea)

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4 Length 13
Material Steel Sales Unit Box/package