(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· No gap between the washer and the head part. Integrated structure keeps water out.
· Cap shape prevents seal from sticking out, providing excellent aesthetics and preventing degradation of the seal.
Part Number |
---|
HXSFBH-ST3W-D5.5-25 |
HXSFBH-ST3W-D5.5-45 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 5,240.35 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 250 Pieces Per Package | 19 Day(s) | 25 | ||
฿ 3,382.12 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 150 Pieces Per Package | 19 Day(s) | 45 |
Loading...
Type | Course Thread | Thread Nominal (M) | 5.5 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Chromate Plating | Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | Hex head |
Sales Unit | Box/package |
How can we improve?
How can we improve?