1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel SUS410 damper zero passivate.【1,000 Pieces Per Package】

SCREWS FOR BUILDING MATERIALS

Stainless steel SUS410 damper zero passivate.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,992.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· When driving the screw, shavings are minimized.
· Optimal for joining two thin iron plates.
· Optimal for folded plate gutter surfaces.
· Optimal for fitting type vertical flat-roofing buildings and edge portion termination.

 
Part Number
CSPZS-410-D4-14
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,992.38

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4 Length 14
Material SUS410 Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPZS-410-D4-14 in the Stainless steel SUS410 damper zero passivate. series.