(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· When driving the screw, shavings are minimized.
· Optimal for joining two thin iron plates.
· Optimal for folded plate gutter surfaces.
· Optimal for fitting type vertical flat-roofing buildings and edge portion termination.
Part Number |
---|
CSPZS-ST3W-D4-14 |
CSPZS-STTHBT-D4-14 |
CSPZS-STTHI-D4-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|
฿ 1,740.86 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | Chromate Plating | Trivalent White | ||
฿ 4,069.11 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | [Paint / Coating] Painting / Coating | Head Paint (Black) | ||
฿ 4,069.11 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | [Paint / Coating] Painting / Coating | Head Paint (Lvory) |
Loading...
Type | Course Thread | Thread Nominal (M) | 4 | Length | 14 |
---|---|---|---|---|---|
Material | Steel | Sales Unit | Box/package |
How can we improve?
How can we improve?