1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Countersunk Head Passivate Stainless Steel SUS410 Machine Screw Fine Thread D=6【500-2,000 Pieces Per Package】

Countersunk Head Passivate Stainless Steel SUS410 Machine Screw Fine Thread D=6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,426.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 10, 13, 16, 19, 25

 
Part Number
CSPCS6H-410-D4-10
CSPCS6H-410-D4-13
CSPCS6H-410-D4-16
CSPCS6H-410-D4-19
CSPCS6H-410-D4-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 8,410.57

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

2,000 Pieces Per Package

11 Day(s) 10

฿ 6,327.75

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,500 Pieces Per Package

11 Day(s) 13

฿ 4,845.53

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 16

฿ 5,220.53

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 19

฿ 3,426.33

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

11 Day(s) 25

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4 Material SUS410
Sales Unit Box/package