1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel SUS410 under cut washer【300-700 Pieces Per Package】

Stainless steel SUS410 under cut washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,295.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The seal stays fixed and doesn’t overlap the product, preventing screw stripping.
· The seal is stored inside the head and doesn’t stand out.

 
Part Number
CSPBTUCS-410-D5-19
CSPBTUCS-410-D5-25
CSPBTUCS-410-D5-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 10,567.74

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

700 Pieces Per Package

11 Day(s) 19

฿ 7,758.64

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

11 Day(s) 25

฿ 5,295.23

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

300 Pieces Per Package

11 Day(s) 35

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 5 Material SUS410
Sales Unit Box/package