(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Screw nominal designation (M)] 5
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 19, 25, 35
Part Number |
---|
CSPBTUCS-ST3W-D5-19 |
CSPBTUCS-ST3W-D5-25 |
CSPBTUCS-ST3W-D5-35 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 5,961.29 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 700 Pieces Per Package | 19 Day(s) | 19 | ||
฿ 4,478.16 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 25 | ||
฿ 2,936.49 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 300 Pieces Per Package | 19 Day(s) | 35 |
Loading...
Type | Course Thread | Thread Nominal (M) | 5 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Chromate Plating | Surface Treatment (Details) | Trivalent White | Sales Unit | Box/package |
How can we improve?
How can we improve?