1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Damper washer DISGO 8X40【100 Pieces Per Package】

SCREWS FOR BUILDING MATERIALS

Damper washer DISGO 8X40
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,863.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hexagonal head provides low clearance when installed.
· 8 mm diameter for secure machining.

 
Part Number
CSPBTSH-ST3W-D8-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,863.83

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 8 Length 40
Material Steel Surface Treatment Painting / Coating Surface Treatment (Details) DISGOTreatment
Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPBTSH-ST3W-D8-40 in the Damper washer DISGO 8X40 series.