(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Trivalent bright chromate thin washer head for building materials with a length of 13 to 25 mm and a nominal thread size of M4.
Part Number |
---|
CSPBTSA-ST3W-D4-13 |
CSPBTSA-ST3W-D4-19 |
CSPBTSA-ST3W-D4-25 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 1,916.16 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 13 | ||
฿ 1,680.39 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | 19 | ||
฿ 1,323.18 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 25 |
Loading...
Type | Course Thread | Thread Nominal (M) | 4 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Chromate Plating | Surface Treatment (Details) | Trivalent White | Sales Unit | Box/package |
How can we improve?
How can we improve?