(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 4, 5
[Length] 16, 19, 25, 30, 35
Part Number |
---|
CSPPNSS-410-D4-16 |
CSPPNSS-410-D4-19 |
CSPPNSS-410-D4-25 |
CSPPNSS-410-D4-30 |
CSPPNSS-410-D5-16 |
CSPPNSS-410-D5-19 |
CSPPNSS-410-D5-25 |
CSPPNSS-410-D5-30 |
CSPPNSS-410-D5-35 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length |
---|---|---|---|---|---|---|---|---|
฿ 4,740.86 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 4 | 16 | ||
฿ 4,903.46 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 4 | 19 | ||
฿ 4,249.50 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 11 Day(s) | 4 | 25 | ||
฿ 4,025.92 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 350 Pieces Per Package | 11 Day(s) | 4 | 30 | ||
฿ 4,078.77 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 350 Pieces Per Package | 11 Day(s) | 5 | 16 | ||
฿ 4,183.95 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 350 Pieces Per Package | 11 Day(s) | 5 | 19 | ||
฿ 4,040.66 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 300 Pieces Per Package | 11 Day(s) | 5 | 25 | ||
฿ 2,930.90 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 11 Day(s) | 5 | 30 | ||
฿ 3,070.64 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 5 | 35 |
Loading...
Type | Course Thread | Material | SUS410 | Sales Unit | Box/package |
---|
How can we improve?
How can we improve?