(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Hexagon head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 4, 5, 6
[Length] 16, 19, 25, 30, 35, 45, 50, 55, 60, 70, 80, 90, 105, 115, 135 screw
[type] Full-thread screw, partial thread screw
Part Number |
---|
HXSF-ST3W-D4-16 |
HXSF-ST3W-D5-19 |
HXSF-ST3W-D5-25 |
HXSF-ST3W-D6-19 |
HXSF-ST3W-D6-45 |
HXSF-ST3W-D6-105 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Screw Type |
---|---|---|---|---|---|---|---|---|---|
฿ 4,127.04 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 4 | 16 | Full-Thread | ||
฿ 2,853.66 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 5 | 19 | Full-Thread | ||
฿ 2,511.18 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 5 | 25 | Full-Thread | ||
฿ 2,404.98 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 6 | 19 | Full-Thread | ||
฿ 1,477.14 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 6 | 45 | Full-Thread | ||
฿ 3,437.42 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 6 | 105 | Half Thread |
Loading...
Type | Course Thread | Material | Steel | Surface Treatment | Chromate Plating |
---|---|---|---|---|---|
Surface Treatment (Details) | Trivalent White | Mounting Hole Shape | Hex head | Sales Unit | Box/package |
How can we improve?
How can we improve?