(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] SUS410
[Surface treatment] Silver, copper, tin plating
[Surface treatment] (detail) tin plated
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 28, 32, 37, 40, 45
Part Number |
---|
RMPCSS-410GSN-D4-28 |
RMPCSS-410GSN-D4-32 |
RMPCSS-410GSN-D4-37 |
RMPCSS-410GSN-D4-40 |
RMPCSS-410GSN-D4-45 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length |
---|---|---|---|---|---|---|---|
฿ 6,062.50 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 700 Pieces Per Package | 19 Day(s) | 28 | ||
฿ 5,029.48 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 32 | ||
฿ 6,469.01 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 19 Day(s) | 37 | ||
฿ 5,391.27 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 19 Day(s) | 40 | ||
฿ 5,862.30 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 19 Day(s) | 45 |
Loading...
Type | Course Thread | Thread Nominal (M) | 4 | Material | SUS410 |
---|---|---|---|---|---|
Surface Treatment | Silver / copper / tin plated | Surface Treatment (Details) | Tin plating | Sales Unit | Box/package |
How can we improve?
How can we improve?