(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type] Coarse thread
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 4, 5
[Length] 28, 32, 37, 40, 45, 50, 60, 70 screw
[type] Full-thread screw, partial thread screw
Part Number |
---|
RMPCSS-410-D4-28 |
RMPCSS-410-D4-32 |
RMPCSS-410-D4-37 |
RMPCSS-410-D4-40 |
RMPCSS-410-D4-45 |
RMPCSS-410-D5-37 |
RMPCSS-410-D5-45 |
RMPCSS-410-D5-50 |
RMPCSS-410-D5-60 |
RMPCSS-410-D5-70 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thread Nominal (M) | Length | Screw Type |
---|---|---|---|---|---|---|---|---|---|
฿ 5,220.53 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 700 Pieces Per Package | 11 Day(s) | 4 | 28 | Full-Thread | ||
฿ 4,415.15 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 4 | 32 | Full-Thread | ||
฿ 5,755.09 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 500 Pieces Per Package | 11 Day(s) | 4 | 37 | Full-Thread | ||
฿ 4,810.47 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 11 Day(s) | 4 | 40 | Full-Thread | ||
฿ 5,190.55 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 11 Day(s) | 4 | 45 | Full-Thread | ||
฿ 4,610.27 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 400 Pieces Per Package | 11 Day(s) | 5 | 37 | Full-Thread | ||
฿ 4,340.96 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 300 Pieces Per Package | 11 Day(s) | 5 | 45 | Half Thread | ||
฿ 2,440.05 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 5 | 50 | Half Thread | ||
฿ 2,915.66 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 200 Pieces Per Package | 11 Day(s) | 5 | 60 | Half Thread | ||
฿ 2,552.34 | SCREWS FOR BUILDING MATERIALS | 1 Pack(s) | 150 Pieces Per Package | 11 Day(s) | 5 | 70 | Half Thread |
Loading...
Type | Course Thread | Material | SUS410 | Sales Unit | Box/package |
---|
How can we improve?
How can we improve?