1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Head Trivalent Bright Chromate Reamer Screw【200-700 Pieces Per Package】

Flexible Head Trivalent Bright Chromate Reamer Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,378.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 4, 5
[Length] 28, 32, 37, 40, 42, 45, 50, 60, 70, 80 screw
[type] Full-thread screw, partial thread screw

 
Part Number
RMPCSS-ST3W-D4-28
RMPCSS-ST3W-D5-60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length Screw Type

฿ 1,896.77

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

700 Pieces Per Package

5 Day(s) 428Full-Thread

฿ 1,378.56

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

200 Pieces Per Package

5 Day(s) 560Half Thread

Loading...

  1. 1

Basic Information

Type Course Thread Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Trivalent White Sales Unit Box/package