1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Cap【80-300 Pieces Per Package】

Stainless Steel Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,924.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Hexagon head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 5, 6
[Length] 19, 25, 35, 45, 50, 55

 
Part Number
HXNSSC-ST3W-D5-19
HXNSSC-ST3W-D5-25
HXNSSC-ST3W-D5-35
HXNSSC-ST3W-D5-45
HXNSSC-ST3W-D5-55
HXNSSC-ST3W-D6-19
HXNSSC-ST3W-D6-25
HXNSSC-ST3W-D6-35
HXNSSC-ST3W-D6-45
HXNSSC-ST3W-D6-50
HXNSSC-ST3W-D6-60
HXNSSC-ST3W-D6-70
HXNSSC-ST3W-D6-80
HXNSSC-ST3W-D6-90
HXNSSC-ST3W-D6-105
HXNSSC-ST3W-D6-115
HXNSSC-ST3W-D6-135
HXNSSC-ST3W-D6-150
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 5,693.09

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

300 Pieces Per Package

5 Day(s) 519

฿ 4,877.04

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

250 Pieces Per Package

5 Day(s) 525

฿ 4,102.65

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

200 Pieces Per Package

5 Day(s) 535

฿ 3,168.20

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

5 Day(s) 545

฿ 3,520.84

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

19 Day(s) 555

฿ 4,763.72

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

200 Pieces Per Package

19 Day(s) 619

฿ 3,663.62

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

5 Day(s) 625

฿ 3,528.46

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

19 Day(s) 635

฿ 2,924.80

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 645

฿ 3,487.81

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 650

฿ 3,056.41

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

80 Pieces Per Package

19 Day(s) 660

฿ 6,037.61

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

19 Day(s) 670

฿ 6,793.55

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

5 Day(s) 680

฿ 5,296.75

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

120 Pieces Per Package

19 Day(s) 690

฿ 5,672.26

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

120 Pieces Per Package

19 Day(s) 6105

฿ 6,048.28

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

120 Pieces Per Package

19 Day(s) 6115

฿ 6,648.89

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

120 Pieces Per Package

19 Day(s) 6135

฿ 5,991.87

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 6150

Loading...

  1. 1

Basic Information

Type Course Thread Material Steel Surface Treatment Chromate Plating
Surface Treatment (Details) Trivalent White Mounting Hole Shape Hex head Sales Unit Box/package