1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pan Head Bronze Stainless Steel SUS410 Screw【500-1,000 Pieces Per Package】 (CSPPNS-410GJB-D4-13)

SCREWS FOR BUILDING MATERIALS

Pan Head Bronze Stainless Steel SUS410 Screw (CSPPNS-410GJB-D4-13)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] SUS410
[Surface treatment] Silver, copper, tin plating
[Surface treatment] (detail) German brown plating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] SUS410
[Surface treatment] Silver, copper, tin plating
[Surface treatment] (detail) German brown plating
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack

 
Part Number
CSPPNS-410GJB-D4-13
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 4,569.62

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 13

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4 Material SUS410
Surface Treatment Silver / copper / tin plated Surface Treatment (Details) German Brown plating Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPPNS-410GJB-D4-13 in the Pan Head Bronze Stainless Steel SUS410 Screw series.

Products with similar specification

Part Number
CSPPNS-410GJB-D4-16
CSPPNS-410GJB-D4-19
CSPPNS-410GJB-D4-25
CSPPNS-410GJB-D4-30
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 5,120.94

1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 16

฿ 5,621.45

1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 19

฿ 3,314.03

1 Pack(s)

500 Pieces Per Package

19 Day(s) 25

฿ 3,739.84

1 Pack(s)

500 Pieces Per Package

19 Day(s) 30