1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pan Head Passivate Stainless steel SUS410 Screw【300-2,000 Pieces Per Package】

Pan Head Passivate Stainless steel SUS410 Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,336.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Coarse thread
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Type] Coarse thread
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack

 
Part Number
CSPPNS-410-D3.5-10
CSPPNS-410-D3.5-13
CSPPNS-410-D3.5-16
CSPPNS-410-D3.5-19
CSPPNS-410-D3.5-20
CSPPNS-410-D4-13
CSPPNS-410-D4-16
CSPPNS-410-D4-19
CSPPNS-410-D4-25
CSPPNS-410-D4-30
CSPPNS-410-D4-35
CSPPNS-410-D4-40
CSPPNS-410-D4-45
CSPPNS-410-D5-13
CSPPNS-410-D5-16
CSPPNS-410-D5-19
CSPPNS-410-D5-25
CSPPNS-410-D5-30
CSPPNS-410-D5-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

฿ 8,410.57

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

2,000 Pieces Per Package

11 Day(s) 3.510

฿ 6,628.56

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,500 Pieces Per Package

11 Day(s) 3.513

฿ 7,492.38

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,500 Pieces Per Package

11 Day(s) 3.516

฿ 5,421.24

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 3.519

฿ 6,572.67

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 3.525

฿ 3,168.20

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 413

฿ 3,618.40

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 416

฿ 3,894.31

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 419

฿ 2,336.90

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

5 Day(s) 425

฿ 2,725.61

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

5 Day(s) 430

฿ 3,426.33

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

11 Day(s) 435

฿ 3,147.36

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

400 Pieces Per Package

11 Day(s) 440

฿ 2,613.32

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

300 Pieces Per Package

11 Day(s) 445

฿ 5,095.53

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

1,000 Pieces Per Package

11 Day(s) 513

฿ 3,871.45

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

700 Pieces Per Package

5 Day(s) 516

฿ 4,081.81

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

700 Pieces Per Package

11 Day(s) 519

฿ 3,676.83

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

500 Pieces Per Package

11 Day(s) 525

฿ 3,378.05

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

400 Pieces Per Package

11 Day(s) 530

฿ 2,763.22

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

300 Pieces Per Package

11 Day(s) 535

Loading...

  1. 1

Basic Information

Type Course Thread Material SUS410 Sales Unit Box/package