(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small module spur gear with module 0.8.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Tapped Hole Size | Set screw size | Diameter of Hub (mm) | Base material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 306.22 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 25 | H8 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | - | - | - | - | ||
฿ 545.47 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 6 | 25 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 16 | BF | ||
฿ 545.47 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 7 | 25 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 16 | BF | ||
฿ 545.47 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 8 | 25 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 16 | BF | ||
฿ 545.47 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 9 | 25 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 16 | BF | ||
฿ 545.47 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 10 | 25 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 16 | BF | ||
฿ 641.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 6 | 25 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 16 | BF | ||
฿ 641.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 7 | 25 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 16 | BF | ||
฿ 641.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 8 | 25 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 16 | BF | ||
฿ 641.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 9 | 25 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 16 | BF | ||
฿ 641.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 10 | 25 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 16 | BF | ||
฿ 345.23 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 5 | 30 | H8 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | - | - | - | - | ||
฿ 414.09 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 40 | H8 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | - | - | - | - | ||
฿ 496.20 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 50 | H8 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | - | - | - | - | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 7 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 8 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 9 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 10 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 11 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 12 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 13 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 14 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 15 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 16 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 17 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 18 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 19 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 20 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 21 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 720.95 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 22 | 50 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 7 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 8 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 9 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 10 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 11 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 12 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 13 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 14 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 15 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 16 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 28 | BF | ||
฿ 817.45 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 17 | 50 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 28 | BF | ||
฿ 571.64 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 6 | 60 | H8 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | - | - | - | - | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 7 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 8 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 9 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 10 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 11 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 12 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 13 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 14 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 15 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 16 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 17 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 18 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 19 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 20 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 21 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 22 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 23 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 24 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 25 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 26 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 27 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 787.29 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 28 | 60 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 7 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 8 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 9 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 10 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 11 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 12 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 13 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 14 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 15 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 16 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 34 | BF | ||
฿ 883.78 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 17 | 60 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M5 | M5×4 | 34 | BF | ||
฿ 671.85 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 70 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | - | - | - | - | ||
฿ 973.63 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 10 | 70 | - | - | Round hole+tap | Shaft hole processed products | Round hole+tap hole | M4 | M4×3 | 40 | BF | ||
฿ 783.01 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 80 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round hole lathed finish | - | - | - | - | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 9 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 10 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 11 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 12 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 13 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 14 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 15 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 16 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 17 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 18 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 19 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF | ||
฿ 976.64 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 20 | 80 | - | - | Round hole | Shaft hole processed products | Round Hole | - | - | 45 | BF |
Loading...
Gear Shape | Shape B | Module | 0.8 | Tooth Width B(mm) | 8 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | No | Heat Treatment | No |
Ground Tooth | No | Bearing | No | Backlash | Presence |
Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | S45C |
How can we improve?
How can we improve?