1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster Pad (KC-2731P)

ADJUST FOOT

Adjuster Pad (KC-2731P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 379.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard adjuster pad with high versatility.
It is recommended when you want to stabilize firmly!

[Features]
·The nominal thread size is M16.
·The bottom material is rubber.
·The swing angle of the main unit can be up to 10 degrees.
·Excellent corrosion resistance due to surface treatment.
[Applications]
·When you want to stabilize devices and jigs by preventing them from slipping or shaking.

Part Number
KC-2731P-14M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 379.80

ADJUST FOOT 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Nylon Swivel Angle θ(deg) 10
Height Adjusting Handle No Body Material Carbon Steel Main Body Surface Treatment Zinc Plating
Thread Length L1(mm) 100 Main Body Height E(mm) 144 Nominal of Thread M(mm) 16
Properties Standard Swivel Mechanism Presence

Please check the type/dimensions/specifications of the part KC-2731P-14M in the Adjuster Pad (KC-2731P) series.