(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cage that has two pieces joined together, to which surface hardening is applied after the precision press processing of a steel plate, and in which high accuracy rollers are incorporated.
Many rollers are retained securely in the cage, taking large axial load, and yet rotating smoothly.
Mounting space is so small that it is easy to replace a conventional sliding thrust washer.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Size Standards | Basic Load Rating: Dynamic Load (N) | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,061.40 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 100 | 135 | 4 | Metric System | 98500 | Thrust cage and roller | ||
฿ 209.47 ฿ 125.79 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | 10 | 24 | 2 | Metric System | 7750 | Thrust cage and roller | ||
฿ 239.92 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | 12 | 26 | 2 | Metric System | 8350 | Thrust cage and roller | ||
฿ 209.47 | NSK NEEDLE ROLLER BEARINGS | 50 Piece(s) | 65 Day(s) | 10 | 15 | 28 | 2 | Metric System | 7950 | Thrust cage and roller | ||
฿ 255.70 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 18 | 31 | 2 | Metric System | 8600 | Thrust cage and roller | ||
฿ 277.56 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 42 | 2 | Metric System | 14800 | Thrust cage and roller | ||
฿ 353.49 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 35 | 52 | 2 | Metric System | 17300 | Thrust cage and roller | ||
฿ 386.23 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 40 | 60 | 3 | Metric System | 26900 | Thrust cage and roller | ||
฿ 404.85 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 45 | 65 | 3 | Metric System | 28700 | Thrust cage and roller | ||
฿ 487.70 | NSK bearing | 1 Piece(s) | 90 Day(s) | 10 | 50 | 70 | 3 | Metric System | 30500 | Thrust cage and roller | ||
฿ 536.80 | NSK | 1 Piece(s) | 90 Day(s) | 10 | 55 | 78 | 3 | Metric System | 37000 | Thrust cage and roller | ||
฿ 913.20 | NSK | 1 Piece(s) | 90 Day(s) | 10 | 70 | 95 | 4 | Metric System | 59000 | Thrust cage and roller | ||
฿ 43.39 | NSK NEEDLE ROLLER BEARINGS | 50 Piece(s) | Quote | 10 | 10 | 24 | 4 | Metric System | 7750 | Thrust Track Ring(s=1.0) | ||
฿ 69.68 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | 3 Day(s) | 10 | 15 | 28 | 4 | Metric System | 79500 | Thrust Track Ring(s=1.0) | ||
฿ 128.95 | NSK NEEDLE ROLLER BEARINGS | 100 Piece(s) | 5 Day(s) | 10 | 25 | 42 | 4 | Metric System | 14800 | Thrust Track Ring(s=1.0) | ||
฿ 117.83 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 50 | 70 | 5 | Metric System | 30500 | Thrust Track Ring(s=1.0) | ||
฿ 127.65 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 55 | 78 | 5 | Metric System | 37000 | Thrust Track Ring(s=1.0) | ||
฿ 291.32 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 80 | 105 | 6 | Metric System | 63000 | Thrust Track Ring(s=1.0) | ||
฿ 71.34 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 15 | 28 | 5 | Metric System | 7950 | Thrust Track Ring(s=1.5) | ||
฿ 71.34 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 18 | 31 | 5 | Metric System | 11900 | Thrust Track Ring(s=1.5) | ||
฿ 231.68 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 55 | 78 | 6 | Metric System | 37000 | Thrust Track Ring(s=1.5) | ||
฿ 278.22 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 60 | 85 | 6 | Metric System | 43000 | Thrust Track Ring(s=1.5) | ||
฿ 98.20 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 15 | 28 | 6 | Metric System | 7950 | Thrust Track Ring(s=2.0) | ||
฿ 98.20 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 16 | 29 | 6 | Metric System | 8200 | Thrust Track Ring(s=2.0) | ||
฿ 92.67 | NSK NEEDLE ROLLER BEARINGS | 50 Piece(s) | 20 Day(s) | 10 | 17 | 30 | 6 | Metric System | 8400 | Thrust Track Ring(s=2.0) | ||
฿ 92.67 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 20 | 35 | 6 | Metric System | 11900 | Thrust Track Ring(s=2.0) | ||
฿ 124.39 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 25 | 42 | 6 | Metric System | 14800 | Thrust Track Ring(s=2.0) | ||
฿ 141.95 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 30 | 47 | 6 | Metric System | 16500 | Thrust Track Ring(s=2.0) | ||
฿ 180.02 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 35 | 52 | 6 | Metric System | 17300 | Thrust Track Ring(s=2.0) | ||
฿ 196.38 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 40 | 60 | 7 | Metric System | 26900 | Thrust Track Ring(s=2.0) | ||
฿ 255.31 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 45 | 65 | 7 | Metric System | 28700 | Thrust Track Ring(s=2.0) | ||
฿ 271.67 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 50 | 70 | 7 | Metric System | 30500 | Thrust Track Ring(s=2.0) | ||
฿ 275.08 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 55 | 78 | 7 | Metric System | 37000 | Thrust Track Ring(s=2.0) | ||
฿ 333.86 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 60 | 85 | 7 | Metric System | 43000 | Thrust Track Ring(s=2.0) | ||
฿ 350.22 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 65 | 90 | 7 | Metric System | 45500 | Thrust Track Ring(s=2.0) | ||
฿ 461.51 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 95 | 8 | Metric System | 59000 | Thrust Track Ring(s=2.0) | ||
฿ 569.52 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 75 | 100 | 8 | Metric System | 60000 | Thrust Track Ring(s=2.0) | ||
฿ 602.38 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 85 | 110 | 8 | Metric System | 64500 | Thrust Track Ring(s=2.0) | ||
฿ 117.83 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 20 | 35 | 7 | Metric System | 11900 | Thrust Track Ring(s=2.5) | ||
฿ 333.86 | NSK NEEDLE ROLLER BEARINGS | 50 Piece(s) | Quote | 10 | 50 | 70 | 8 | Metric System | 30500 | Thrust Track Ring(s=2.5) | ||
฿ 175.79 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 17 | 30 | 8 | Metric System | 8400 | Thrust Track Ring(s=3.0) | ||
฿ 633.27 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 70 | 95 | 10 | Metric System | 59000 | Thrust Track Ring(s=3.0) | ||
฿ 846.57 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 80 | 105 | 10 | Metric System | 63000 | Thrust Track Ring(s=3.0) | ||
฿ 280.96 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 34.925 | 52.375 | 1.984 | Inch Base | 18700 | Thrust cage and roller | ||
฿ 1,287.87 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 95.250 | 117.475 | 3.175 | Inch Base | 50000 | Thrust cage and roller | ||
฿ 197.85 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 9.525 | 20.625 | 3.584 | Inch Base | 5200 | Thrust cage and roller | ||
฿ 67.67 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 31.75 | 49.200 | 3.584 | Inch Base | 17700 | Thrust bearing ring | ||
฿ 83.11 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 38.1 | 55.550 | 3.584 | Inch Base | 20400 | Thrust bearing ring | ||
฿ 141.95 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 63.5 | 82.55 | 3.584 | Inch Base | 22400 | Thrust bearing ring | ||
฿ 33.83 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 7.925 | 19.05 | 3.584 | Inch Base | 4950 | Thrust bearing ring | ||
฿ 231.68 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 57.15 | 76.2 | 5.184 | Inch Base | 21800 | Thrust bearing ring | ||
฿ 52.22 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 6.35 | 17.450 | 5.184 | Inch Base | 4400 | Thrust bearing ring | ||
฿ 120.62 | NSK THRUST ROLLER BEARINGS | 1 Piece(s) | Quote | 10 | 22.225 | 36.500 | 8.384 | Inch Base | 11600 | Thrust bearing ring |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row |
Specifications | Standard | Rolling Element Material | Steel | Outer Ring Type | Flat |
Retainer Type | Punching | Clearance sign | NA | Accuracy(Class) | NA |
Bearing Ring Type | NA | Acoustic Symbol | NA | Holder Symbol | NA |
Symbol of Bearing Ring Shape | NA | Seal, Shield Symbols | NA | Precision Grade Symbol | NA |
Symbol of contact angle | NA | Special Configurations Code | NA | Symbols of Lubrication Amount | NA |
Holder Color | NA | Low Torque Specification | NA | Internal Symbol | NA |
Material Symbol | NA |
How can we improve?
How can we improve?