1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Standard Roller Chain (Steel) (Part Number)

DDD CHAIN

Standard Roller Chain (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Standard Roller Chain (Steel) from DID (DAIDO KOGYO CO., LTD.).
- The 14 sizes of DID standard roller chains are available ranging from DID25 to DID240.
- Suitable to use for driving and lifting equipment such as driving transfer units and other equipment for multilevel parking.
- The chains not only meet the requirements for the minimum tensile strength prescribed by ANSI and ISO, but they also provide the top-class quality in the world including a high fatigue strength.

 
Part Number
DID180CP+CJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Nominal Number Pitch Number of Strands Chain total length
(Link)
Pin and plate connection method Fitting link mode Fit of fitting pin and fitting plate Mounting state of fitting link Offset link mode

฿ 911.09

DDD CHAIN 1 Piece(s) 16 Day(s) 10[Joint Links, Offset Links] Joint Links Unit18057.15154Cotter pin typeCotter Pin TypeClearance fitStand-alone fitting link-

Loading...

  1. 1

Basic Information

Material Steel

Please check the type/dimensions/specifications of the part DID180CP+CJ in the Standard Roller Chain (Steel) series.

Products with similar specification

Part Number
DID100-2X96CB
DID100CP+CJ
DID100CP+OJ
DID180CP+OJ
DID180CPX54CB
DID200CP+CJ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Nominal Number Pitch Number of Strands Chain total length
(Link)
Pin and plate connection method Fitting link mode Fit of fitting pin and fitting plate Mounting state of fitting link Offset link mode

฿ 16,923.29

1 Piece(s) 23 Day(s) 10Standard Chains10031.75296Rivet typeCotter Pin TypeClearance fitChain body and separation-

฿ 165.67

1 Piece(s) 3 Day(s) 10[Joint Links, Offset Links] Joint Links Unit10031.75196Cotter pin typeCotter Pin TypeClearance fitStand-alone fitting link-

฿ 316.57

1 Piece(s) 3 Day(s) 10[Joint Links, Offset Links] Offset Link Unit10031.75196Cotter pin type---1 Pitch

฿ 2,154.49

1 Piece(s) 16 Day(s) 10[Joint Links, Offset Links] Offset Link Unit18057.15154Cotter pin type---1 Pitch

฿ 29,669.22

1 Piece(s) 32 Day(s) 10Standard Chains18057.15154Cotter pin typeCotter Pin TypeClearance fitChain body and separation-

฿ 1,283.55

1 Piece(s) 16 Day(s) 10[Joint Links, Offset Links] Joint Links Unit20063.5148Cotter pin typeCotter Pin TypeClearance fitStand-alone fitting link-