(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Standard Roller Chain (Steel) from DID (DAIDO KOGYO CO., LTD.).
- The 14 sizes of DID standard roller chains are available ranging from DID25 to DID240.
- Suitable to use for driving and lifting equipment such as driving transfer units and other equipment for multilevel parking.
- The chains not only meet the requirements for the minimum tensile strength prescribed by ANSI and ISO, but they also provide the top-class quality in the world including a high fatigue strength.
Part Number |
---|
DID35-2XRJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Nominal Number | Pitch | Number of Strands | Chain total length (Link) | Pin and plate connection method | Fitting link mode | Fit of fitting pin and fitting plate | Mounting state of fitting link | Offset link mode |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67.09 | DDD CHAIN | 1 Piece(s) | 3 Day(s) | 10 | [Joint Links, Offset Links] Joint Links Unit | 35 | 9.525 | 2 | 320 | Rivet type | Grip Shape | Clearance fit | Stand-alone fitting link | - |
Loading...
Material | Steel |
---|
Please check the type/dimensions/specifications of the part DID35-2XRJ in the Standard Roller Chain (Steel) series.
Part Number |
---|
DID100-2X96CB |
DID100CP+CJ |
DID100CP+OJ |
DID35XRJ |
DID40+OJ |
DID40-2+OJ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Nominal Number | Pitch | Number of Strands | Chain total length (Link) | Pin and plate connection method | Fitting link mode | Fit of fitting pin and fitting plate | Mounting state of fitting link | Offset link mode |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,923.29 | 1 Piece(s) | 23 Day(s) | 10 | Standard Chains | 100 | 31.75 | 2 | 96 | Rivet type | Cotter Pin Type | Clearance fit | Chain body and separation | - | ||
฿ 165.67 | 1 Piece(s) | 3 Day(s) | 10 | [Joint Links, Offset Links] Joint Links Unit | 100 | 31.75 | 1 | 96 | Cotter pin type | Cotter Pin Type | Clearance fit | Stand-alone fitting link | - | ||
฿ 316.57 | 1 Piece(s) | 3 Day(s) | 10 | [Joint Links, Offset Links] Offset Link Unit | 100 | 31.75 | 1 | 96 | Cotter pin type | - | - | - | 1 Pitch | ||
฿ 30.50 | 1 Piece(s) | 3 Day(s) | 10 | [Joint Links, Offset Links] Joint Links Unit | 35 | 9.525 | 1 | 320 | Rivet type | Grip Shape | Clearance fit | Stand-alone fitting link | - | ||
฿ 62.50 | 1 Piece(s) | 3 Day(s) | 10 | [Joint Links, Offset Links] Offset Link Unit | 40 | 12.7 | 1 | 240 | Rivet type | - | - | - | 1 Pitch | ||
฿ 135.69 | 1 Piece(s) | 3 Day(s) | 10 | [Joint Links, Offset Links] Offset Link Unit | 40 | 12.7 | 2 | 240 | Rivet type | - | - | - | 1 Pitch |
How can we improve?
How can we improve?