Single-Flanged Plastic Guide Rollers (GRL-P-L-SUS)

Brand :
IMAO

Caution

    Product Description

    Single-flanged, plastic guide rollers.
    [Features]
    · The plastic body provides silent running.
    · Heat-resistant temperature 105°C.
    · 2 types: GRL2206P-L-SUS (Without Stud) and GRL22M6P-L-SUS (With Stud).
    [Applications]
    · Various types of sliding doors.
    · A roller for carriers.

    Single-Flanged Plastic Guide Rollers

    The plastic body provides silent running. Heat-resistant temperature 105°C. Ideal as rollers for various sliding doors and carriers, etc.
    2 types: GRL2206P-L-SUS (Without Stud) and GRL22M6P-L-SUS (With Stud).

    GRL2206P-L-SUS (Without Stud)

    GRL2206P-L-SUS (Without Stud)

    • Main body: polyacetal, white
    • Bearing: SUS440C
    • Allowable load: 98 N
    • Mass: 4.7 g
    GRL2206P-L-SUS (Without Stud) dimensional drawing (mm)

    GRL2206P-L-SUS (Without Stud) dimensional drawing (mm)

    GRL22M6P-L-SUS (With Stud)

    GRL22M6P-L-SUS (With Stud)

    • Main body: polyacetal, white
    • Bearing: SUS440C
    • Stud: SUS303
    • Allowable load: 98 N
    • Mass: 7.4 g
    GRL22M6P-L-SUS (With Stud) dimensional drawing (mm)

    GRL22M6P-L-SUS (With Stud) dimensional drawing (mm)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat