Flat Plastic Guide Rollers (GRL-P-F-SUS)

Caution
Product Description
Flat guide rollers made of plastic.
[Features]
· The plastic body provides silent running.
· Heat-resistant temperature 105°C.
· 2 types: GRL-P-F-SUS (Without Stud) and GRL-M-P-F-SUS (With Stud).
[Applications]
· Various types of sliding doors.
· A roller for carriers.
Flat Plastic Guide Rollers

GRL-P-F-SUS (Without Stud)
- · Main body: polyacetal, white
- Bearing: SUS440C

GRL-M-P-F-SUS (With Stud)
- Main body: polyacetal, white
- Bearing: SUS440C
- Stud: SUS303

Application example
The plastic body provides silent running.
Ideal as a roller for various sliding doors and carriers, etc.
Heat-resistant temperature 105°C.

GRL-P-F-SUS (Without Stud) dimensional drawing

GRL-M-P-F-SUS (With Stud) dimensional drawing
| Part Number | D | L | d | B | Bearing No. | Allowable Load (N) | Mass (g) |
|---|---|---|---|---|---|---|---|
| GRL1304P-F-SUS | 13 | 5 | 4 | 4 | SMR104ZZ | 49 | 1.7 |
| GRL1404P-F-SUS | 14 | 1.9 | |||||
| GRL1805P-F-SUS | 18 | 5 | 695HZZ | 68.6 | 3.2 | ||
| GRL1905P-F-SUS | 19 | 3.4 | |||||
| GRL1906P-F-SUS | 19 | 6 | 6 | 5 | 696HZZ | 98 | 4.7 |
| GRL2006P-F-SUS | 20 | 5 | |||||
| GRL2406P-F-SUS | 24 | 6.1 | |||||
| GRL2506P-F-SUS | 25 | 6.4 | |||||
| GRL3008P-F-SUS | 30 | 9 | 8 | 7 | 608HZZ | 196 | 16 |
| GRL3508P-F-SUS | 35 | 19.1 |
GRL-P-F-SUS (Without Stud) specifications chart (mm)
| Part Number | D | L | d | B | M | L1 | D1 | T | W | Bearing No. | Allowable Load (N) | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GRL13M4P-F-SUS | 13 | 5 | 4 | 4 | M4 × 0.7 | 5 | 6 | 1.5 | 2 | SMR104ZZ | 49 | 2.7 |
| GRL14M4P-F-SUS | 14 | 2.9 | ||||||||||
| GRL18M4P-F-SUS | 18 | 5 | 7 | 2.5 | 695HZZ | 68.6 | 4.4 | |||||
| GRL19M4P-F-SUS | 19 | 4.6 | ||||||||||
| GRL19M6P-F-SUS | 19 | 6 | 6 | 5 | M6 × 1 | 8 | 8 | 1.5 | 3 | 696HZZ | 98 | 7.4 |
| GRL20M6P-F-SUS | 20 | 7.6 | ||||||||||
| GRL24M6P-F-SUS | 24 | 8.8 | ||||||||||
| GRL25M6P-F-SUS | 25 | 9.1 | ||||||||||
| GRL30M6P-F-SUS | 30 | 9 | 8 | 7 | 10.2 | 2 | 5 | 608HZZ | 196 | 20.4 | ||
| GRL35M6P-F-SUS | 35 | 23.6 |
GRL-M-P-F-SUS (With Stud) specifications chart (mm)