(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Crown-shaped guide rollers.
[Features]
· Ideal as rollers for various sliding doors and carriers.
· Medium-duty.
· The main body is made of steel or plastic.
[Features]
· Various types of sliding doors.
· A roller for carriers.
GRL-S-C external appearance (steel)
GRL-C application example
GRL-C dimensional drawing
GRL-J-C external appearance (plastic)
Part Number | D | L | R | d | d1 | d2 | A | B | Bearing No. | Compatible Roller Pins | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GRL-S-C GRL-J-C | 30 | 22 | 12 | R50 | 6 | 17 | 13 | 3 | 6 | 606ZZ | - | RLP0606 | RLP06E | RLP06S |
40 | 30 | 16 | R100 | 8 | 22 | 18 | 4.5 | 7 | 608ZZ | RLP0807F | RLP0807 | RLP08E | RLP08S | |
50 | 36 | 19 | 10 | 26 | 22 | 5.5 | 8 | 6000ZZ | RLP1008F | RLP1008 | RLP10E | RLP10S | ||
60 | 42 | 23 | R150 | 12 | 32 | 26 | 6.5 | 10 | 6201ZZ | RLP1210F | RLP1210 | RLP12E | RLP12S | |
70 | 46 | 28 | R200 | 15 | 35 | 29 | 8.5 | 11 | 6202ZZ | - | RLP1511 | RLP15E | RLP15S |
Steel | Plastic | ||
---|---|---|---|
Part Number | Mass (g) | Part Number | Mass (g) |
GRL30S-C | 23 | GRL30J-C | 10 |
GRL40S-C | 55 | GRL40J-C | 22 |
GRL50S-C | 95 | GRL50J-C | 35 |
GRL60S-C | 155 | - | - |
GRL70S-C | 215 | - | - |
Bearing No. | Basic Dynamic Rated Load Cr(N) | Basic Static Rated Load Cor(N) |
---|---|---|
606ZZ | 2,260 | 840 |
608ZZ | 3,300 | 1,360 |
6000ZZ | 4,550 | 1,970 |
6201ZZ | 6,800 | 3,050 |
6202ZZ | 7,650 | 3,700 |
Technical data (rated load of bearing)
Type | Main Body | Bearing / Retaining Ring |
---|---|---|
GRL-S-C | S45C Electroless nickel plating | Steel |
GRL-J-C | Polyacetal Black |
Part Number |
---|
GRL30S-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Roller Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 635.27 | GUIDE ROLLERS | 1 Piece(s) | 7 Day(s) | 10 | 22 | 12 |
Loading...
Shaft Type | No axis (round hole) | Roller Type | Crowned Type | Bearing | Single |
---|---|---|---|---|---|
Bearing Material | Steel | Roller Material | S45C | Lining Material | Without lining |
Surface Treatment | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part GRL30S-C in the Crown Guide Rollers (GRL-C) series.
Part Number |
---|
GRL40S-C |
GRL60S-C |
GRL70S-C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | Roller Width (mm) |
---|---|---|---|---|---|---|---|
฿ 712.24 | 1 Piece(s) | 5 Day(s) | 10 | 30 | 16 | ||
฿ 1,099.10 | 1 Piece(s) | 7 Day(s) | 10 | 42 | 23 | ||
฿ 1,136.60 | 1 Piece(s) | 7 Day(s) | 10 | 46 | 28 |
How can we improve?
How can we improve?